SKF SimPro Quick

Quick performance evaluation for your bearing arrangements

3D model SimPro
SKF SimPro Quick is a single-shaft bearing simulation software that is developed to quickly evaluate the design of bearing arrangements and their field performance, based on relevant application requirements and conditions. The tool aims to provide you with more SKF engineering knowledge and autonomy, in order to accelerate your design process and optimize your choice of bearings.
Main features
  • Intuitive stepwise graphical interface
  • With guidance, warning system and 3D visualization
  • Comprehensive modelling capabilities of components
  • One shaft, up to 10 bearings per shaft (deep groove ball bearings, spherical roller bearings, cylindrical roller bearings,tapered roller bearings, angular contact ball bearings), housing, gears, lubricant, spacers, springs…
  • Bearing selection based on SKF selection criteria, using product data from SKF rolling bearing catalogue
  • Various analysis and output options for bearing arrangements performance evaluation
  • Calculation of bearing load, loaded zone, contact stress, bearing life, friction, frequencies, shaft and  housing deflection, bearing stiffness matrix, grease re-lubrication interval, grease life
  • Calculation of basic rating life, SKF rating life and  modified reference rating life (according to ISO/TS 16281:2008)
  • Import model file from the online bearing selection and calculation tool SKF Bearing Select
Main benefits

Increases speed and flexibility in your machine design cycle:

  • With SKF SimPro Quick you directly tap into SKF’s engineering knowledge and detailed product performance data
  • You will be using the same tool as our application engineers, allowing faster and easier interaction and support
  • Runs on your local PC; no need to upload your confidential (new) design model data to SKF
  • Allows you to do more and faster design iterations before the design freeze
  • Generates a detailed design verification report in one click
  • Provides strong multi-level support setup

Intuitive and detailed evaluation of SKF bearing arrangement performance based on:

  • Intuitive step-by-step modeling interface
  • Allows for detailed application requirements and operating conditions to be considered
  • Offers standard and advanced life models

How to get access?

SimPro Quick is dedicated to our customers and partners and is subject to an annual fee. Please fill in the SKF SimPro Quick registration form below, in order to get contacted for further details about the software license, free trial, training and support.

SKF SimPro Quick Registration Form

SKF logo