The advantages and disadvantages of signal averaging

Microlog
The nature of sound and vibration is that it is variable and comes in many different forms. Simple categories include; deterministic, periodic, stationary, random, non-stationary &
 transient. One method to separate periodic signals from random signals is to use averaging which, on the whole, works extremely well. But there are special cases where averaging doesn't work so well and careful consideration needs to be given to the appropriate approach.

Tuesday, April 26, 2016

There will be 2 sessions to suit different time zones.
Please see the event page for details.
After registration you will receive a confirmation email with detailed joining instructions.

Session 1

09:00 London, 10:00 Berlin/CET, 16:00 Singapore, 04:00 New York
Register here

Session 2

16:00 London, 17:00 Berlin/CET, 23:00 Singapore, 11:00 New York
Register here
SKF logo