SKF to launch upgraded Explorer four-row tapered roller bearings at METEC 2015

  • Story

    2015 June 17, 13:00 CEST

    New SKF Explorer four-row tapered roller bearing design for work rolls in rolling mills makes open and sealed bearing variants completely interchangeable for greater design freedom and improved performance

    Gothenburg, Sweden, 17 June 2015: At METEC 2015, SKF will launch its new SKF Explorer four- row tapered roller bearing design.

    Featuring open and sealed variants that are identical, both dimensionally and in terms of load-carrying capacity, upgraded SKF Explorer four-row tapered roller bearings set a new standard for interchangeability, between open and sealed bearings and provide unprecedented freedom to match bearings to work roll application demands.

    “Selecting open or sealed bearings for work rolls has often involved some compromise between load carry capacity, reliability and service life,” explains Mr Jacek Hudzikowski, SKF Metals Industry Business Engineer. “Thanks to their new design, upgraded SKF Explorer four-row tapered roller bearings are identical, both dimensionally and in load carrying capacity. This means that steel mills can choose the most suitable option to help boost performance, reliability and cut maintenance costs without compromise.”

    The new compact seal allows a unified bearing design resulting in better performance compared to the previous versions. Made with a heat- and wear-resistant material, the seal offers better performance with lower friction, operating temperature and wear. Even the open bearings will have no cage protrusion. This makes handling the bearing much easier whilst reducing the risk of damage both during handling and operation. Designed to provide optimum stress distribution over the roller/raceway contact, SKF Explorer four-row tapered roller bearings can handle higher loads than previous designs. The four separate outer rings also allow better, more even load distribution and, consequently, longer service life.

    Due to their spacer-less design, new SKF Explorer four-row tapered roller bearings are also easier to mount and dismount.

    METEC is the Metallurgy industry’s largest Exhibition, held once every four years. It takes place at the Trade Fair Center (Messe Dusseldorf) in Dusseldorf, Germany, on 16-20 June, 2015.  Visitors to the event will find SKF at Hall 4, E20.

    Aktiebolaget SKF

    For further information, please contact:
    Press Relations: Monique.Turner; +1 267 436 6836; +1 215 801 8722;

    SKF is a leading global supplier of bearings, seals, mechatronics, lubrication systems, and services which include technical support, maintenance and reliability services, engineering consulting and training. SKF is represented in more than 130 countries and has around 15,000 distributor locations worldwide. 

    Annual sales in 2014 were SEK 70,975 million and the number of employees was 48,593.

  • Image

Download press kit

Press kit (2.4 MB)

SKF logo