SKF elevates performance with new small sealed spherical roller bearings

  • Story

    2015 October 13, 11:00 CEST

    Small sealed SKF Explorer roller bearings with improved performance prolong or even virtually eliminate service intervals and needs for re-lubrication, for gearless traction motors and reduce environmental impact. The new range will be shown for the first time at Interlift, Augsburg Messe, Germany, 13-16 October

    Gothenburg, Sweden, 13 October 2015: SKF has upgraded a range of small size sealed SKF Explorer spherical roller bearings offering even lower friction, reduced operating temperatures, higher limiting speed ratings and reduced maintenance. The new bearing can significantly improve reliability and reduce maintenance of gearless traction motors for elevators. The sealed SKF Explorer spherical roller bearing is included in the SKF BeyondZero* portfolio.

    This range of small size sealed spherical roller bearings uses a novel seal design, given the designation ‘RS’, which reduces overall friction in the bearing by up to 20 percent. In representative running conditions, this translates into calculated annual energy savings of up to 145 kWh. For a typical gearless traction motor in a heavy-duty elevator, replacing two sealed SKF Explorer bearings with the newly optimized design could cut CO2 emissions by up to 100 kg annually. Over the motor’s lifecycle, it can add up to a two-ton reduction in CO2 emissions.

    Moreover, reduced friction means they operate at temperatures up to 20°C lower, permitting maximum operating speeds up to twice those of the existing range of sealed SKF spherical roller bearings that the upgraded range replaces. Lower bearing operating temperatures extend the life of the bearing grease allowing lubrication intervals up to twice those of current designs and meaning many more applications can now be considered relubrication-free.

    The new RS seal is designed to operate with an optimized lip pressure reducing seal friction by up to 50 percent. In addition, the outer ring groove has been redesigned for reliable sealing and secure seal retention.  RS seals have a rubberised side face that resists scratches and corrosion more effectively than metallic designs.

    In addition to the previously described new features and benefits, the small SSRB with improved performance can handle very high radial and axial loads, while their self-aligning capabilities can accommodate misalignment and shaft deflection. Sealed SKF Explorer spherical roller bearings also offer high running accuracy and excellent control of roller skewing, helping to minimize noise, vibration and friction levels.

    SKF also offers an unmatched range of spherical roller bearings.

    Interlift 2015 is taking place on October 13-16 2015 in Augsburg, Germany. Visitors to the show will find SKF’s solutions and specialists in Hall 3 at Booth 3199.

    Aktiebolaget SKF
           (publ)

    For further information, please contact:
    Press Relations: Nia Kihlström, +46 31-337 2897; +46 706 67 28 97; nia.kihlstrom@skf.com

    SKF is a leading global supplier of bearings, seals, mechatronics, lubrication systems, and services which include technical support, maintenance and reliability services, engineering consulting and training. SKF is represented in more than 130 countries and has around 15,000 distributor locations worldwide. Annual sales in 2014 were SEK 70 975 million and the number of employees was 48 593. www.skf.com

    ® SKF is a registered trademark of the SKF Group.

    ™ BeyondZero is a trademark of the SKF Group

  • Image

Download press kit

Press kit (1.2 MB)

SKF logo