SKF Half-year report 2017

2017 July 21, 08:00 CEST

Gothenburg, 21 July 2017

Alrik Danielson, President and CEO:

“The second quarter saw strong organic growth and an improved operating margin. Sales development was positive in all regions, as underlying industrial activity and investments increased.

Net sales, at SEK 20.2 billion, increased organically by 7.5% compared to the second quarter last year, with North America and Asia growing by double-digits, 10% and 12% respectively.

Improved sales volumes and factory utilization rates contributed to an adjusted operating profit of SEK 2,436 million, 416 million higher than last year and an adjusted operating margin of 12%.

The automotive business developed in a solid manner, with a good operational improvement, delivering an adjusted operating margin of 8.1%. The industrial business delivered an adjusted operating margin of 13.8%.

Our underlying cash flow generation ability is robust, at SEK 2.3 billion in the quarter. We continued to focus on our core bearing business, with the divestment of Reelcraft completed in June, which impacted cash flow positively by SEK 892 million. In total, we have now raised approximately SEK 5 billion from divestments in the last two years.

A few weeks ago we inaugurated the Sven Wingquist Test Center for large-size bearings in Schweinfurt, Germany.  The center is the first in the world that can test large-size bearings – with a diameter of up to six metres – under dynamic loading conditions, simulating actual operating conditions, making customer development processes faster and more reliable. This is just one example of how we are investing in the development of software and hardware that support product and rotating equipment performance, our two value propositions in key industries. 

As we move into the second half of the year, we expect to see continued broad-based industrial activity and growth.

For the third quarter of 2017, demand for our products and services is expected to be higher compared to the same period last year.”

Key figures, SEKmQ2 2017Q2 2016H1 2017H1 2016
Net sales*20,22918,31939,83035,995
Adjusted operating profit**2,4362,0204 7933,992
Adjusted operating margin, %**
Items affecting comparability**-121-145-183-242
Operating profit2,3151,8754,6103,750
Operating margin, %11.410.211.610.4
Adjusted profit before taxes**2,1781,8014,3653,556
Profit before taxes2,0571,6564,1823,314
Net cash flow after investments before financing2,3044,2252,3684,735

* Cash discounts are from January 1, 2017 classified as a reduction of Net sales. Previously published figures have been restated accordingly.
** Please see page 17 of report for definitions 

Net sales change y-o-y, %OrganicStructureCurrencyTotal
Q2 20177.5-2.04.910.4
H1 20177.7-

Organic sales change in local currencies,
per region y-o-y, %
AsiaMiddle East
& Africa
Q2 20173.110.09.911.713.3
H1 20174.18.910.612.211.5

Outlook for the third quarter 2017

Demand compared to the third quarter 2016
The demand for SKF’s products and services is expected to be higher for the Group, including Industrial and Automotive. Demand is expected to be higher in Europe, North America and in Asia and significantly higher in Latin America.

Demand compared to the second quarter 2017
The demand for SKF’s products and services is expected to be lower for the Group and Industrial and slightly lower for Automotive. Demand is expected to be significantly lower in Europe and relatively unchanged in North America, Asia and in Latin America.

A teleconference will be held on 21 July 2017 at 09:00 (CET):
SE: +46 (0)8 5033 6539

UK: +44 (0)20 3427 1912
US: +1 646 254 3360

You will find all information regarding the SKF Half year report 2017 on the IR website.

Aktiebolaget SKF

The information in this press release is information which AB SKF is required to disclose under the EU Market Abuse Regulation (EU) No 596/2014. The information was provided by the above contact persons for publication on 21 July 2017 kl. 08.00 CET.

For further information, please contact:
PRESS: Theo Kjellberg, Director, Press Relations
tel: 46 31 337 6576, mobile: 46 725-776576, e-mail:

INVESTOR RELATIONS: Patrik Stenberg, Head of Investor Relations
Patrik Stenberg, 46 31-337 2104; 46 705-472 104;

SKF is a leading global supplier of bearings, seals, mechatronics, lubrication systems, and services which include technical support, maintenance and reliability services, engineering consulting and training. SKF is represented in more than 130 countries and has around 17,000 distributor locations worldwide. Annual sales in 2016 were SEK 72 589 million and the number of employees was 44 868.  

® SKF is a registered trademark of the SKF Group.

Download press kit

SKF Half-year report 2017 (1.9 MB)

SKF logo