COMPACT control unit
Control unit for max. 3 actuators

Features and Benefits

  • Synchronized movement of 3 actuators possible
  • Up to 4 memory positions (depending on handset)
  • Linking possibility of up to 4 control boxes
  • Enhanced drive comfort
  • Adjustable container – and shelf-stop positions
  • Low speed area
  • High efficient switch mode power supply (SMPS)
  • Low standby power consumption, low field emission
Technical data:
Input voltage
120 V AC or 230 V AC
Standby power
0,5 W
Output voltage
24 V DC
Output sum current
15 A
Output current per channel
Encoder processing
Dual Hall
Actuator ports
Limit switch ports
Duty cycle (intermittent)
1 min. run / 9 min. pause
IP protection
IP 20
EN 60335-1 / UL 60950-1

Technical datasheet
SKF logo