CAHB-21

CAHB-21 is a solution for medium- and heavy-load applications, is virtually maintenance-free, self-locking and IP 66-rated. Designed to operate in temperatures from -40 to 85 °C at a 25% duty cycle, SKF electromechanical actuator CAHB-21  features robust metal gears, corrosion-resistant housings and ball screws. Additional design options are available.
Discover the CAHB series of SKF actuators:
Technical data:
Push load
up to 4 500 N
Pull load
up to 4 500 N
Speed (full load)
up to 45 mm/s
Stroke
102 to 610 mm
Voltage
12 or 24 V DC
Operating temperature
-40 to +85 °C
Type of protection
IP 66

Technical datasheet
Operating manual
SKF logo