The CAHM-31 consists of spindle lifting actuators with worm gears. They fulfil the highest demands for industrial and other applications. The actuators are available in several different motor versions. CAHM-31 offers strong, fast and quiet movements with high safety and duty cycle. The actuators include many interface options as hall encoder, end-switch, extended shaft etc
Technical data:
Push load 
up to 4 000 N 
Pull load up to 4 000 N
Speed (full load) up to 50 mm/s 
Stroke 100 to 700 mm 
Voltage 12/24 V DC
Operating temperature 
-10 to +40 °C
Type of protection 
IP 54

Technical datasheet
SKF logo