Efficient design provides the CARE 33 actuators with a high dynamic load capacity, silent operation and low current consumption. The safety features of the design make it particularly suitable for solving a large number of positioning needs in equipment for ergonomic and/or industrial applications. The gearbox floats so that the load path passes directly through a support bearing located in the rear attachment. This design offers a long operational life and minimised the transmitted noise level.

Features and Benefits

  • Silent operation
  • Multiple speed/load variants
  • Easy to adjust limit switches
  • Different attachment options
  • Digital encoder feedback
CARE 33 technical data:
up to 2 000 N
Pull load
up to 2 000 N
Speed (full load)
up to 32 mm/s
50 to 500 mm
24 V DC
Operating temperature
-10 to +50 °C             
Type of protection
IP 44/65

Technical datasheet

Typical applications

  • Medical
  • Factory Automation
  • Food and Beverage
  • Off-Highways
  • Renewable Energy_ Solar
  • Pulp and Paper
  • Material Handling
SKF logo