STJ-STF

STJ-STF
With the electrical foot switches, direct current actuators can be operated. The large-size buttons enable an easy and precise control of the actuators. Depending on the plug the foot switches can be used on different control units.

Features and Benefits

  • Easy and precise
  • Ergonomic design
  • Different plug options
Technical data:
Operating power
12/50 V DC/mA
Max. operating channels
3
Type of protection
IP X5

Technical datasheet


Operating manual

SKF logo