EHA-3

EHA-3
The EHA-3 hand switches serve for operating max 5 actuators connected to a Control Unit or directly a TFG pillar. With the push buttons filed on the front panel, the movements of the actuators can be controlled easily and precisely. There is also an infra-red version for more flexibility in remote operation.
Technical data:
Operating power
12/50 V DC/mA
Max. operating channels
5
Type of protection
IP 67

Technical datasheet
SKF logo