PHC

PHC
The PHC hand switches serve for operating max 4 actuators trough pneumatic control. With the push buttons filed on the front panel, the movements of the actuators can be controlled easily and precisely. There is also an infra-red version for more flexibility in remote operation.
Technical data:


Operating power
pneumatic
Max. operating channels
4
Type of protection
IP 66

Technical datasheet


operating manual

SKF logo