Angular contact ball bearings, double row

Tolerances: Normal, P6, P5
Internal clearance: table, drawing no
Seat tolerances for standard conditions
Tolerances and resultant fits

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF
► 

305180

Popular item
Dimensions
d 170mm
D 260mm
B 84mm
d1191mm
D1226mm
K 6mm
r1,2min.2mm
a 159mm
Abutment dimensions
damin.125mm
Damax.170mm
ramax.2mm
Calculation data
Basic dynamic load ratingC 281kN
Basic static load ratingC0 405kN
Fatigue load limitPu 11.6kN
Reference speed  2000r/min
Limiting speed  2600r/min
Calculation factorkr 0.095 
Calculation factore 1.14 
Calculation factorX 0.57 
Calculation factorY0 0.52 
Calculation factorY1 0.55 
Calculation factorY2 0.93 
Mass
Mass bearing  16.8kg

SKF logo