Angular contact ball bearings, double row

Tolerances: Normal, P6, P5
Internal clearance: table, drawing no
Seat tolerances for standard conditions
Tolerances and resultant fits

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

305393

Dimensions
d 200mm
D 280mm
B 80mm
d1222.75mm
D1249.6mm
K 5mm
r1,2min.2.1mm
a 181mm
Abutment dimensions
damin.205mm
Damax.248mm
ramax.2.1mm
Calculation data
Basic dynamic load ratingC 242kN
Basic static load ratingC0 380kN
Fatigue load limitPu 10.4kN
Reference speed  1900r/min
Limiting speed  2400r/min
Calculation factorkr 0.095 
Calculation factore 1.14 
Calculation factorX 0.57 
Calculation factorY0 0.52 
Calculation factorY1 0.55 
Calculation factorY2 0.93 
Mass
Mass bearing  15.9kg

SKF logo