Angular contact ball bearings, double row

Tolerances: Normal, P6, P5
Internal clearance: table, drawing no
Seat tolerances for standard conditions
Tolerances and resultant fits

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

305608

Dimensions
d 160mm
D 215mm
B 56mm
d1181mm
D1203.1mm
r1,2min.2mm
a 185mm
Abutment dimensions
damin.165mm
Damax.201mm
ramax.1mm
Calculation data
Basic dynamic load ratingC 135kN
Basic static load ratingC0 220kN
Fatigue load limitPu 6.8kN
Reference speed  2800r/min
Limiting speed  3000r/min
Calculation factorkr 0.095 
Calculation factore 1.14 
Calculation factorX 0.57 
Calculation factorY0 0.52 
Calculation factorY1 0.55 
Calculation factorY2 0.93 
Mass
Mass bearing  5.67kg

SKF logo