Double row angular contact ball bearings

Double row angular contact ball bearings
The design of SKF double row angular contact ball bearings corresponds to two single row angular contact ball bearings arranged back-to-back.

Bearing features

  • Less axial space
    Can be used for applications where two single row angular contact ball bearings arranged back-to-back take up too much axial space.
  • Accommodates radial as well as axial loads in either direction
  • Accommodates tilting moments
  • Stiff bearing arrangement
SKF logo