Other SKF angular contact ball bearings

Angular contact ball bearings listed in this section constitute the basic SKF assortment and are only part of the total assortment. Other angular contact ball bearings are briefly described in the following.

Super-precision angular contact ball bearings

Refer to Super-precision bearings.

Double row cam rollers

Refer to Cam rollers.

Fixed section angular contact ball bearings

These bearing have very thin rings and a constant cross-sectional height within a particular series, irrespective of the bearing size. They are characterized by a low weight and high stiffness. SKF fixed section bearings have inch dimensions and are available open or sealed in up to eight different cross-sectional heights. The designs include:
  • single row angular contact ball bearings (fig. 1)
  • four-point contact ball bearings (fig. 2)

Hub bearing units

Hub bearing units (HBU) for the automotive industry are based on double row angular contact ball bearings (fig. 3, fig. 4, fig. 5). They have made an appreciable contribution to the achievement of more compact weight-saving designs, simplified assembly and enhanced reliability.

Detailed information about these products can be supplied on request.

For angular contact ball bearings larger than those listed in the product tables, contact the SKF application engineering service.
SKF logo