Deep groove ball bearings

Tolerances: Normal (metric), P6, P5, Normal (inch)
Radial internal clearance: Matched bearing pairs, Stainless steel d < 10 mm, Other bearings
Fits for standard conditions
Tolerances and resultant fits
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
16002

SKF Explorer
Dimensions
d 15mm
D 32mm
B 8mm
d120.5mm
D228.2mm
r1,2min.0.3mm
Abutment dimensions
damin.17mm
Damax.30mm
ramax.0.3mm
Calculation data
Basic dynamic load ratingC 5.85kN
Basic static load ratingC0 2.85kN
Fatigue load limitPu 0.12kN
Reference speed  50000r/min
Limiting speed  32000r/min
Calculation factorkr 0.02 
Calculation factorf0 14 
Mass
Mass bearing  0.026kg

SKF logo