Deep groove ball bearings

Tolerances: Normal (metric), P6, P5, Normal (inch)
Radial internal clearance: Matched bearing pairs, Stainless steel d < 10 mm, Other bearings
Fits for standard conditions
Tolerances and resultant fits
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
16003-2Z

SKF Explorer
Dimensions
d 17mm
D 35mm
B 8mm
d123mm
D231.2mm
r1,2min.0.3mm
Abutment dimensions
damin.19mm
damax.22.6mm
Damax.33mm
ramax.0.3mm
Calculation data
Basic dynamic load ratingC 6.37kN
Basic static load ratingC0 3.25kN
Fatigue load limitPu 0.137kN
Reference speed  45000r/min
Limiting speed  22000r/min
Calculation factorkr 0.02 
Calculation factorf0 14 
Mass
Mass bearing  0.032kg

SKF logo