Deep groove ball bearings

Tolerances: Normal (metric), P6, P5, Normal (inch)
Radial internal clearance: Matched bearing pairs, Stainless steel d < 10 mm, Other bearings
Fits for standard conditions
Tolerances and resultant fits
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
16008

SKF Explorer
Dimensions
d 40mm
D 68mm
B 9mm
d149.4mm
D158.6mm
r1,2min.0.3mm
Abutment dimensions
damin.42mm
Damax.66mm
ramax.0.3mm
Calculation data
Basic dynamic load ratingC 13.8kN
Basic static load ratingC0 10.2kN
Fatigue load limitPu 0.44kN
Reference speed  22000r/min
Limiting speed  14000r/min
Calculation factorkr 0.02 
Calculation factorf0 16 
Mass
Mass bearing  0.13kg

SKF logo