Deep groove ball bearings

Tolerances: Normal (metric), P6, P5, Normal (inch)
Radial internal clearance: Matched bearing pairs, Stainless steel d < 10 mm, Other bearings
Fits for standard conditions
Tolerances and resultant fits
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
16009

SKF Explorer
Dimensions
d 45mm
D 75mm
B 10mm
d155mm
D165mm
r1,2min.0.6mm
Abutment dimensions
damin.48.2mm
Damax.71.8mm
ramax.0.6mm
Calculation data
Basic dynamic load ratingC 16.5kN
Basic static load ratingC0 10.8kN
Fatigue load limitPu 0.52kN
Reference speed  20000r/min
Limiting speed  12000r/min
Calculation factorkr 0.02 
Calculation factorf0 14.2 
Mass
Mass bearing  0.17kg

SKF logo