Deep groove ball bearings

Tolerances: Normal (metric), P6, P5, Normal (inch)
Radial internal clearance: Matched bearing pairs, Stainless steel d < 10 mm, Other bearings
Fits for standard conditions
Tolerances and resultant fits
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
16011

SKF Explorer
Dimensions
d 55mm
D 90mm
B 11mm
d167mm
D178.1mm
r1,2min.0.6mm
Abutment dimensions
damin.58.2mm
Damax.86.8mm
ramax.0.6mm
Calculation data
Basic dynamic load ratingC 20.3kN
Basic static load ratingC0 14kN
Fatigue load limitPu 0.695kN
Reference speed  16000r/min
Limiting speed  10000r/min
Calculation factorkr 0.02 
Calculation factorf0 14 
Mass
Mass bearing  0.26kg

SKF logo