Deep groove ball bearings

Tolerances: Normal (metric), P6, P5, Normal (inch)
Radial internal clearance: Matched bearing pairs, Stainless steel d < 10 mm, Other bearings
Fits for standard conditions
Tolerances and resultant fits
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
16015

SKF Explorer
Dimensions
d 75mm
D 115mm
B 13mm
d188.3mm
D1101.8mm
r1,2min.0.6mm
Abutment dimensions
damin.78.2mm
Damax.111mm
ramax.0.6mm
Calculation data
Basic dynamic load ratingC 30.2kN
Basic static load ratingC0 27kN
Fatigue load limitPu 1.14kN
Reference speed  12000r/min
Limiting speed  7500r/min
Calculation factorkr 0.02 
Calculation factorf0 16.4 
Mass
Mass bearing  0.46kg

SKF logo