Deep groove ball bearings

PrintExport as PDF
  • (all)
    (all)
    (all)
    (all)
    (all)
    Bore diameter:
    Exact :
     ≤ d ≤ 
    d =
    Outside diameter:
    Exact :
     ≤ D ≤ 
    D =
    Width:
    Exact :
     ≤ B ≤ 
    B =
    SKF Explorer
    ►Popular item
Principal dimensionsBasic load ratingsFatigue load limitSpeed ratings Designations
    dynamicstatic Reference speedLimiting speed BearingSnap ring
dDBCCC0Pu     
mmkNkNr/min 
            
150
225
35
 
125
125
3.9
6000
3000
6030-2Z
 
30
72
19
 
29.6
16
0.67
20000
13000
 
6306-ZNR
SP 72
17
26
5
 
1.78
1.27
0.054
56000
28000
W 61803-2Z
 
160
340
68
 
276
285
7.65
4000
3800
6332 M
 
4.762
9.525
3.967
 
0.403
0.137
0.006
130000
63000
 
D/W RW166 R-2Z
 
45
85
19
 
35.1
21.6
0.915
17000
11000
 
6209-ZNR
SP 85
80
170
39
 
130
86.5
3.25
8500
4300
6316-2Z
 
15
35
11
 
8.06
3.75
0.16
43000
22000
6202-2RSL
 
12
37
17
 
13
7.8
0.325
34000
18000
 
4301 ATN9
 
4.762
12.7
4.978
 
0.741
0.25
0.011
110000
70000
 
D/W R3 R
 
75
160
37
 
119
76.5
3
 
2800
6315-2RS1
 
60
110
22
 
56.1
50
2.12
11000
5400
 
212-2ZNR
SP 110
670
980
136
 
904
2040
30
1100
900
 
60/670 N1MAS
 
20
37
9
 
6.37
3.65
0.156
 
12000
61904-2RS1
 
40
68
15
 
14.6
11.4
0.49
 
6300
W 6008-2RS1
 
25
52
15
 
14.8
7.8
0.335
28000
18000
 
6205 NR
SP 52
15
35
11
 
8.06
3.75
0.16
 
13000
6202-2RSH
 
6.35
15.875
4.978
 
0.852
0.315
0.014
95000
48000
 
D/W R4 R-2RZ
 
6.35
15.875
5.77
 
0.852
0.315
0.014
95000
48000
 
D/W RW4-2RZ
 
630
850
100
 
624
1340
21.2
1300
1100
 
619/630 N1MA
 
2.5
7
3.5
 
0.221
0.067
0.003
160000
80000
 
W 639/2.5 R-2ZS
 
320
440
37
 
216
310
6.7
2800
2400
 
60964 MA
 
80
125
22
 
49.4
40
1.66
11000
7000
 
6016 N
 
35
72
17
 
27
15.3
0.655
20000
13000
 
6207-Z
 
25
52
15
 
11.7
7.65
0.335
 
8500
W 6205-2RS1/VP311
 
750
920
78
 
527
1250
18.3
1100
900
618/750 MA
 
70
150
35
 
114
102
4.15
8000
4000
 
314-2Z
 
170
230
28
 
93.6
106
3.15
5600
4800
 
61934 MA
 
65
100
18
 
31.9
25
1.06
 
4000
 
6013-RS1
 
60
110
22
 
55.3
36
1.53
13000
8000
 
6212 N
 
60
110
22
 
55.3
36
1.53
13000
8000
 
6212 M
 
20
52
15
 
16.8
7.8
0.335
30000
15000
 
6304-2ZNR
SP 52
280
420
44
 
242
335
7.5
3000
2600
16056 MA
 
760
1080
150
 
923
2200
31
950
800
 
306474 D
 
40
80
18
 
25.1
17.6
0.75
20000
10000
W 6208-2Z
 
340
520
57
 
345
520
10.6
2400
2000
 
16068 MA
 
45
68
12
 
12.1
10.8
0.465
20000
10000
 
W 61909 R-2Z
 
55
120
29
 
79.2
67
2.85
10000
6300
 
311-Z
 
2.5
8
2.8
 
0.312
0.088
0.004
160000
95000
 
W 60/2.5 R
 
15
35
11
 
8.06
3.75
0.16
43000
22000
6202-2Z
 
7
17
5
 
0.923
0.365
0.016
 
26000
 
W 619/7-2RS1
 
75
130
25
 
72.1
72
3
9000
5300
 
215 NR
SP 130
35
47
7
 
4.36
3.35
0.14
 
8500
61807-2RS1
 
300
460
74
 
358
500
10.8
2800
2400
 
6060 M
 
6
17
6
 
1.95
0.83
0.036
 
26000
 
W 606-2RS1
 
560
820
115
 
663
1370
22
1400
1200
 
60/560 N1MAS
 
20
52
15
 
16.8
7.8
0.335
30000
15000
6304-2Z
 
25
52
15
17.2
14.8
7.8
0.335
 
7700
 
ICOS-D1B05 TN9
 
70
150
35
 
111
68
2.75
9500
6300
 
6314-Z
 
35
72
17
 
22.1
15.3
0.655
22000
11000
 
W 6207-2RZ
 
85
150
28
 
87.1
64
2.5
9000
5600
 
6217 NR
SP 150
65
140
33
 
97.5
60
2.5
10000
5300
 
6313-2ZNR
SP 140
9
26
8
 
3.97
1.96
0.083
67000
32000
 
W 629-2Z
 
12.7
28.575
7.938
 
4.42
2.36
0.102
60000
30000
 
D/W R8 R-2Z
 
65
120
23
 
60.5
58.5
2.5
10000
6000
 
213-Z
 
9
20
6
 
1.95
0.93
0.045
80000
50000
 
W 619/9 R
 
7
19
6
 
2.34
0.95
0.04
 
24000
 
607-RSH
 
30
42
10
 
3.58
2.9
0.125
34000
17000
 
W 63806-2RZ
 
40
68
15
 
17.8
11
0.49
22000
14000
 
6008-RZ
 
30
72
19
 
29.6
16
0.67
 
6300
 
6306-2RS1
 
40
90
33
 
55.9
45
1.9
12000
6700
 
4308 ATN9
 
10
26
8
 
3.97
1.96
0.083
67000
32000
W 6000-2Z
 
10
19
5
 
1.72
0.83
0.036
80000
48000
 
61800
 
7
19
6
 
2.34
0.95
0.04
85000
53000
 
607-RSL
 
12
21
5
 
1.74
0.915
0.039
70000
43000
61801
 
12
28
8
 
4.42
2.36
0.102
 
16000
W 6001-2RS1
 
15
24
5
 
1.9
1.1
0.048
60000
38000
61802
 
15.875
39.688
11.112
 
9.56
4.75
0.2
34000
19000
 
RLS 5-2Z
 
30
72
19
 
29.6
16
0.67
 
6300
6306-2RSH
 
4
9
2.5
 
0.423
0.116
0.005
140000
85000
 
618/4
 
280
350
33
 
138
200
4.75
3400
2800
61856 MA
 
5
11
3
 
0.468
0.143
0.006
120000
75000
 
618/5
 
6
13
3.5
 
0.715
0.224
0.01
110000
67000
 
618/6
 
60
95
18
 
30.7
23.2
0.98
15000
7500
 
6012-2RZ
 
7
14
3.5
 
0.78
0.26
0.011
100000
63000
 
618/7
 
6.35
15.875
5.77
 
0.852
0.315
0.014
95000
48000
 
D/W RW4-2Z
 
8
16
4
 
0.819
0.3
0.012
90000
56000
 
618/8
 
9
17
4
 
0.871
0.34
0.014
85000
53000
 
618/9
 
20
25
4
 
0.572
0.365
0.016
53000
26000
 
WBB1-8714-2ZS
 
30
55
13
 
13.8
8.3
0.355
 
8000
 
6006-RS1
 
9
17
5
 
0.761
0.335
0.014
85000
43000
 
W 628/9 R-2Z
 
7
14
5
 
0.663
0.26
0.011
100000
50000
 
W 628/7-2Z
 
100
150
24
 
63.7
54
2.04
9500
5600
 
6020-Z
 
7
22
7
 
3.45
1.37
0.057
 
22000
627-2RSH
 
15
35
11
 
6.37
3.6
0.156
 
13000
W 6202-2RS1
 
25
62
17
 
22.9
15.6
0.67
20000
13000
 
305 NR
SP 62
7
22
7
 
3.45
1.37
0.057
70000
36000
627-2RSL
 
50
65
7
 
6.76
6.8
0.285
20000
13000
61810
 
15
24
7
 
1.65
1.08
0.048
60000
38000
 
W 63802 R
 
55
72
9
 
9.04
8.8
0.375
19000
12000
61811
 
55
100
21
 
46.2
29
1.25
 
4300
6211-2RSH
 
60
78
10
 
11.9
11.4
0.49
17000
11000
61812
 
65
85
10
 
12.4
12.7
0.54
16000
10000
61813
 
17
26
5
 
2.03
1.27
0.054
56000
34000
61803
 
20
32
7
 
4.03
2.32
0.104
45000
28000
61804
 
4
11
4
 
0.624
0.18
0.008
130000
63000
 
619/4-2Z
 
25
37
7
 
4.36
2.6
0.125
38000
24000
61805
 
30
42
10
 
3.58
2.9
0.125
34000
20000
 
W 63806
 
30
42
7
 
4.49
2.9
0.146
32000
20000
61806
 
45
100
36
 
52.7
31.5
1.34
 
4500
 
62309-2RS1
 
35
47
7
 
4.36
3.35
0.14
30000
18000
61807
 
40
52
7
 
4.49
3.75
0.16
26000
16000
61808
 
45
58
7
 
6.63
6.1
0.26
22000
14000
61809
 
1.397
4.762
2.779
 
0.133
0.034
0.001
200000
100000
 
D/W R1 R-2Z
 
10
19
7
 
1.48
0.83
0.036
80000
48000
 
W 63800
 
12
21
7
 
1.51
0.9
0.039
70000
43000
 
W 63801
 
4
12
4
 
0.806
0.28
0.012
120000
75000
 
604
 
6.35
15.875
5.77
 
0.852
0.315
0.014
95000
48000
 
D/W RW4 R-2Z
 
8
28
9
 
3.97
1.96
0.083
 
19000
 
W 638-2RS1
 
20
32
10
 
3.12
2.08
0.09
48000
30000
 
W 63804
 
40
68
15
 
17.8
11
0.49
 
6300
6008-2RS1
 
7
19
6
 
2.34
0.95
0.04
85000
53000
607
 
25
37
10
 
3.38
2.5
0.108
38000
24000
 
W 63805
 
60
110
22
 
56.1
50
2.12
11000
5400
 
212-2Z
 
50
110
40
 
81.9
69.5
2.9
10000
5300
 
4310 ATN9
 
8
22
7
 
3.45
1.37
0.057
75000
48000
608
 
2.5
6
1.8
 
0.117
0.036
0.002
170000
110000
 
W 618/2.5
 
15
24
7
 
1.65
1.08
0.048
60000
38000
 
W 63802
 
9
24
7
 
3.9
1.66
0.071
70000
43000
609
 
12
21
5
 
1.51
0.9
0.039
70000
36000
 
W 61801-2RZ
 
17
26
7
 
1.78
1.27
0.054
56000
34000
 
W 63803
 
12
37
12
 
10.1
4.15
0.176
45000
22000
 
6301-Z
 
300
460
74
 
358
500
10.8
2800
2400
6060 M
 
65
120
31
 
67.6
67
2.8
8500
4800
 
4213 ATN9
 
340
420
38
 
178
275
6
2800
2400
61868 MA
 
100
125
13
 
17.8
18.3
0.95
10000
6300
61820
 
105
130
13
 
20.8
19.6
1
10000
6300
61821
 
7
22
7
 
1.99
0.78
0.034
75000
38000
 
W 627 R-2Z
 
110
140
16
 
28.1
26
1.25
9500
5600
61822
 
45
85
19
 
35.1
21.6
0.915
 
5000
 
6209-2RS1
 
35
62
14
 
16.8
10.2
0.44
24000
15000
 
6007 N
 
120
150
16
 
29.1
28
1.29
8500
5300
61824
 
2
7
3.5
 
0.221
0.067
0.003
160000
80000
 
W 630/2 R-2ZS
 
70
90
10
 
12.4
13.2
0.56
15000
9000
61814
 
75
95
10
 
12.5
10.8
0.585
14000
8500
61815
 
17
40
12
 
9.95
4.75
0.2
38000
24000
 
6203 N
 
80
100
10
 
12.7
11.2
0.61
13000
8000
61816
 
5
8
2.5
 
0.121
0.045
0.002
140000
70000
 
W 627/5 R-2ZS
 
85
110
13
 
19.5
16.6
0.88
12000
7500
61817
 
90
115
13
 
19.5
17
0.915
11000
7000
61818
 
95
120
13
 
19.9
17.6
0.93
11000
6700
61819
 
90
160
30
 
101
73.5
2.8
 
2600
6218-2RS1
 
20
47
18
 
17.8
12.5
0.53
24000
13000
 
4204 ATN9
 
630
780
48
 
364
765
12.2
1400
1100
 
608/630 MA
 
45
85
19
 
35.1
21.6
0.915
 
5000
6209-2RSH
 
4
7
2.5
 
0.143
0.053
0.002
150000
75000
 
W 627/4-2ZS
 
17
40
12
 
11.4
5.4
0.228
38000
24000
 
6203 ETN9
 
30
37
4
 
0.65
0.53
0.022
36000
18000
 
W 61706-2RZ
 
1
3
1.5
 
0.052
0.012
0.001
240000
150000
 
W 638/1
 
50
65
7
 
5.07
5.5
0.236
20000
13000
 
W 61810 R
 
150
190
20
 
48.8
61
1.96
6700
4300
61830
 
160
200
20
 
49.4
64
2
6300
4000
61832
 
6.35
12.7
4.762
 
0.618
0.224
0.01
110000
53000
 
D/W R188-2Z
 
20
52
15
 
13.8
7.8
0.335
34000
17000
 
W 6304-2RZ
 
40
110
27
 
63.7
36.5
1.53
14000
9000
 
6408 N
 
110
170
28
 
85.2
73.5
2.6
 
2400
 
6022-RS1
 
170
215
22
 
61.8
78
2.4
6000
3600
61834
 
190
340
55
 
255
280
7.35
3800
3400
6238 M
 
7
17
5
 
0.923
0.365
0.016
90000
45000
 
W 619/7-2Z
 
130
165
18
 
37.7
43
1.6
8000
4800
61826
 
85
180
41
 
140
96.5
3.55
 
2400
 
6317-RS1
 
140
175
18
 
39
46.5
1.66
7500
4500
61828
 
75
95
10
 
10.8
13.7
0.585
14000
7000
 
W 61815-2Z
 
3
10
4
 
0.54
0.18
0.007
130000
80000
623
 
4
13
5
 
0.936
0.29
0.012
110000
67000
624
 
5
16
5
 
1.14
0.38
0.016
95000
60000
625
 
110
150
20
 
43.6
45
1.66
9000
7500
61922 MA
 
6
19
6
 
2.34
0.95
0.04
80000
50000
626
 
7
22
7
 
3.45
1.37
0.057
70000
45000
627
 
8
24
8
 
3.9
1.66
0.071
63000
40000
 
628
 
9.525
15.875
3.967
 
0.488
0.22
0.009
85000
56000
 
D/W ER1038
 
3
10
4
 
0.54
0.18
0.007
 
40000
 
623-RS1
 
9
26
8
 
4.75
1.96
0.083
60000
38000
629
 
8
12
3.5
 
0.312
0.14
0.006
100000
50000
 
W 637/8 R-2ZS
 
180
380
75
 
351
405
10.4
3600
3200
6336 M
 
4.762
12.7
4.978
 
0.741
0.25
0.011
 
32000
 
D/W R3-2RS1
 
20
42
12
 
8.06
5
0.212
38000
19000
W 6004-2Z
 
2
6
3
 
0.19
0.051
0.002
180000
90000
 
W 639/2 R-2Z
 
4
16
5
 
1.11
0.38
0.016
95000
60000
 
634
 
380
560
57
 
377
620
12.2
2200
1400
 
16076 MA
 
5
19
6
 
2.34
0.95
0.04
80000
50000
 
635
 
1.984
6.35
2.38
 
0.163
0.048
0.002
170000
100000
 
D/W R1-4 R
 
9
14
3
 
0.52
0.236
0.01
95000
60000
 
W 617/9 R
 
6.35
15.875
5.77
 
0.852
0.315
0.014
95000
60000
 
D/W RW4 R
 
5
10
4
 
0.247
0.085
0.004
130000
67000
 
WBB1-8705-2RZ
 
5
11
5
 
0.403
0.143
0.006
120000
60000
 
W 638/5-2RZ
 
60
95
18
 
30.7
23.2
0.98
15000
9500
 
6012 N
 
10
35
17
 
8.06
3.4
0.143
 
15000
 
62300-2RS1
 
35
62
14
 
16.8
10.2
0.44
24000
15000
 
6007-Z
 
17
40
12
 
9.95
4.75
0.2
38000
24000
 
6203-Z
 
9
30
10
 
4.36
2.32
0.1
60000
30000
 
W 639-2RZ
 
4
16
5
 
1.11
0.38
0.016
 
28000
 
634-2RS1
 
30
47
9
 
6.24
5
0.212
 
8500
W 61906-2RS1
 
10
19
5
 
1.72
0.83
0.036
80000
38000
 
61800-2Z
 
5
16
5
 
1.14
0.38
0.016
95000
48000
625-2Z
 
100
180
34
 
127
93
3.35
 
2400
6220-2RS1
 
55
72
9
 
7.15
8.5
0.345
19000
9500
 
W 61811-2Z
 
560
680
37
 
229
465
8
1600
1300
 
608/560 MA
 
45
85
19
 
28.1
20.4
0.865
 
5000
W 6209-2RS1
 
50
110
27
 
64.4
52
2.2
11000
5600
 
310-2Z
 
50
65
7
 
6.76
6.8
0.285
20000
10000
61810-2RZ
 
1.191
3.967
2.38
 
0.062
0.016
0.001
220000
110000
 
D/W R0-2Z
 
40
68
15
 
17.8
11
0.49
22000
14000
 
6008 NR
SP 68
530
780
112
 
650
1270
20.8
1500
1200
 
60/530 N1MAS
 
6
13
5
 
0.618
0.224
0.01
110000
53000
 
W 628/6 R-2RZ
 
45
85
19
 
35.1
21.6
0.915
17000
11000
 
6209 NR
SP 85
7
13
4
 
0.312
0.143
0.006
100000
50000
 
WBB1-8707 R-2Z
 
6.35
15.875
4.978
 
0.852
0.315
0.014
 
28000
 
D/W R4 R-2RS1
 
5
13
4
 
0.761
0.335
0.014
110000
70000
 
W 619/5 R
 
10
35
11
 
8.52
3.4
0.143
50000
32000
6300
 
15
42
13
 
11.9
5.4
0.228
38000
24000
6302
 
12
37
12
 
10.1
4.15
0.176
45000
28000
6301
 
75
115
20
 
41.6
33.5
1.43
 
3400
 
6015-RS1
 
20
52
15
 
16.8
7.8
0.335
30000
19000
 
6304-ZNR
SP 52
4
16
5
 
0.761
0.265
0.011
100000
63000
 
W 634 R
 
20
32
10
 
3.12
2.08
0.09
48000
24000
 
W 63804-2RZ
 
7
14
3.5
 
0.663
0.26
0.011
100000
63000
 
W 618/7 R
 
25
52
15
 
11.7
7.65
0.335
30000
15000
 
W 6205-2RZ
 
15
42
17
 
11.4
5.4
0.228
 
12000
 
62302-2RS1
 
25
47
16
 
11.2
6.55
0.275
 
9500
 
63005-2RS1
 
9.525
15.875
3.967
 
0.488
0.22
0.009
85000
43000
 
D/W ER1038-2ZS
 
90
190
43
 
151
108
3.8
7500
4800
 
6318-Z
 
3
8
3
 
0.225
0.072
0.003
150000
75000
W 619/3-2Z
 
25.4
57.15
15.875
 
17.8
9.65
0.405
 
8000
 
RLS 8-2RS1
 
6.35
19.05
7.142
 
1.53
0.585
0.025
80000
40000
 
D/W R4A-2RZ
 
25
47
12
 
11.9
6.55
0.275
32000
16000
6005-2Z
 
40
62
12
 
11.9
9.8
0.425
24000
14000
 
W 61908 R
 
35
80
31
 
33.2
19
0.815
 
6000
 
62307-2RS1
 
9
24
7
 
3.9
1.66
0.071
 
19000
609-2RSH
 
10
30
9
 
5.4
2.36
0.1
56000
36000
 
6200-RSL
 
3.175
9.525
4.762
 
0.358
0.11
0.005
130000
67000
 
D/W RW2 R-2Z
 
55
120
29
 
74.1
45
1.9
12000
8000
6311
 
17
23
4
 
0.559
0.34
0.015
 
17000
 
W 61703-2RS1
 
50
110
27
 
65
38
1.6
13000
8500
6310
 
65
140
33
 
97.5
60
2.5
10000
6700
6313
 
9
24
7
 
3.9
1.66
0.071
70000
34000
609-2RSL
 
60
130
31
 
85.2
52
2.2
11000
7000
6312
 
800
980
82
 
559
1370
19.3
1000
850
618/800 MA
 
850
1220
165
 
1120
2900
38
800
670
 
60/850 MB
 
100
150
24
 
63.7
54
2.04
 
2600
 
6020-RS1
 
30
72
19
 
22.9
15
0.64
22000
11000
 
W 6306-2RZ
 
10
30
9
 
5.4
2.36
0.1
 
17000
 
6200-RSH
 
1000
1220
100
 
637
1800
22.8
750
600
618/1000 MA
 
80
140
26
 
72.8
55
2.2
9500
6000
 
6216-Z
 
5
14
5
 
0.761
0.26
0.011
110000
53000
 
W 605-2Z
 
12.7
22.225
7.142
 
1.11
0.53
0.022
70000
36000
 
D/W R6-5-2ZS
 
30
72
19
 
22.9
15
0.64
22000
11000
 
W 6306-2Z
 
20
52
15
 
16.8
7.8
0.335
30000
19000
6304
 
17
47
14
 
14.3
6.55
0.275
34000
22000
6303
 
30
72
19
 
29.6
16
0.67
20000
13000
6306
 
35
72
17
 
27.5
22
0.93
17000
10000
 
207 NR
SP 72
105
160
26
 
76.1
65.5
2.4
8500
5300
 
6021 NR
SP 160
25
62
17
 
23.4
11.6
0.49
24000
16000
6305
 
40
90
23
 
42.3
24
1.02
17000
11000
6308
 
35
80
21
 
35.1
19
0.815
19000
12000
6307
 
12
18
4
 
0.527
0.265
0.011
75000
38000
 
W 61701 R-2ZS
 
45
100
25
 
55
44
1.86
13000
6000
 
309-2Z
 
45
100
25
 
55.3
31.5
1.34
15000
9500
6309
 
120
180
28
 
88.4
80
2.75
 
2200
6024-2RS1
 
100
215
47
 
174
140
4.75
6700
4300
6320
 
150
210
28
 
88.4
93
2.9
6300
5300
 
61930 MA
 
110
240
50
 
203
180
5.7
6000
3800
6322
 
105
225
49
 
182
153
5.1
6300
4000
6321
 
80
100
10
 
11.1
14.3
0.61
 
3600
 
W 61816-2RS1
 
120
260
55
 
208
186
5.7
5600
3400
6324
 
17
35
14
 
6.05
3.25
0.137
 
13000
 
63003-2RS1
 
12
32
10
 
5.72
3
0.127
53000
28000
W 6201-2Z
 
9
24
7
 
3.9
1.66
0.071
 
19000
 
609-RSH
 
3
8
3
 
0.225
0.072
0.003
150000
75000
 
W 619/3 R-2Z
 
25
42
9
 
6.05
4.5
0.193
34000
17000
 
W 61905-2Z
 
9
24
7
 
3.9
1.66
0.071
70000
43000
 
609-RSL
 
65
90
13
 
17.4
16
0.68
 
4300
61913-2RS1
 
40
90
23
 
42.3
24
1.02
 
5000
6308-RSH
 
85
130
22
 
52
43
1.76
11000
5300
6017-2Z
 
10
19
5
 
1.72
0.83
0.036
 
22000
 
61800-2RS1
 
3.967
7.938
3.967
 
0.203
0.075
0.003
140000
70000
 
D/W RW155-2ZS
 
15
24
7
 
1.65
1.08
0.048
60000
30000
 
W 63802 R-2Z
 
280
500
80
 
423
600
12.9
2600
2200
 
6256 M
 
260
400
44
 
238
310
7.2
3200
2800
16052 MA
 
30
62
16
 
20.9
16.3
0.695
20000
12000
 
206
 
40
90
23
 
42.3
24
1.02
 
5000
 
6308-RS1
 
75
160
37
 
119
76.5
3
9000
5600
6315
 
35
72
17
 
27.5
22
0.93
17000
10000
 
207
 
70
150
35
 
111
68
2.75
9500
6300
6314
 
25
37
7
 
3.38
2.5
0.108
38000
19000
 
W 61805 R-2Z
 
9
17
6
 
0.761
0.335
0.014
85000
43000
 
W 638/9-2Z
 
40
80
18
 
33.6
27
1.16
15000
9500
 
208
 
85
180
41
 
140
96.5
3.55
8000
5000
6317
 
20
37
9
 
5.53
3.65
0.156
 
12000
W 61904-2RS1
 
16
23
4.5
 
0.832
0.585
0.027
60000
30000
 
WBB1-8712-2ZS
 
45
85
19
 
35.2
30
1.27
14000
8500
 
209
 
40
68
15
 
17.8
11.6
0.49
 
6300
 
6008-RS1
 
70
125
24
 
63.7
45
1.9
11000
5600
6214-2Z
 
80
170
39
 
130
86.5
3.25
8500
5300
6316
 
95
200
45
 
159
118
4.15
7000
4500
6319
 
90
190
43
 
151
108
3.8
7500
4800
6318
 
1.984
6.35
3.571
 
0.163
0.048
0.002
170000
85000
 
D/W R1-4 R-2Z
 
5
8
2.5
 
0.121
0.045
0.002
140000
70000
 
W 627/5-2Z
 
35
62
14
 
16.8
10.2
0.44
24000
12000
 
6007-2RZ
 
50
110
27
 
65
38
1.6
13000
8500
 
6310 N
 
50
110
27
 
65
38
1.6
13000
8500
 
6310 M
 
9
24
7
 
3.9
1.66
0.071
70000
43000
 
609-Z
 
150
320
65
 
276
285
7.8
4300
2800
6330
 
25
62
17
 
23.4
11.6
0.49
24000
16000
 
6305-Z
 
160
340
68
 
276
285
7.65
4000
2600
6332
 
6
19
6
 
1.53
0.585
0.025
85000
43000
 
W 626 R-2RZ
 
170
360
72
 
312
340
8.8
3800
2400
6334
 
320
480
50
 
281
405
8.65
2600
2200
16064 MA
 
20
47
14
 
10.8
6.55
0.28
 
10000
W 6204-2RS1
 
7.938
12.7
4.762
 
0.312
0.143
0.006
100000
50000
 
D/W RW1810 R-2ZS
 
5
10
4
 
0.247
0.085
0.004
130000
67000
 
WBB1-8705 R-2Z
 
50
90
20
 
39.1
34.5
1.46
13000
8000
 
210
 
730
940
100
 
650
1500
22
1100
900
 
361840
 
55
100
21
 
48.4
44
1.86
12000
7000
 
211
 
6.35
9.525
3.175
 
0.212
0.088
0.004
120000
60000
 
D/W R168-2Z
 
60
110
22
 
56.1
50
2.12
11000
6700
 
212
 
65
120
23
 
60.5
58.5
2.5
10000
6000
 
213
 
70
125
24
 
66
65.5
2.75
9500
5600
 
214
 
95
170
32
 
121
122
4.5
6700
4000
 
219 NR
SP 170
75
130
25
 
72.1
72
3
9000
5300
 
215
 
80
140
26
 
88
85
3.45
8500
5000
 
216
 
10
22
6
 
2.34
1.25
0.054
70000
36000
 
W 61900-2RZ
 
85
150
28
 
96.8
100
3.9
7500
4800
 
217
 
60
110
28
 
52.7
36
1.53
 
4000
 
62212-2RS1
 
130
280
58
 
229
216
6.3
5000
3200
6326
 
90
160
30
 
112
114
4.3
7000
4300
 
218
 
2.38
4.762
2.38
 
0.078
0.025
0.001
190000
95000
 
D/W R133 R-2ZS
 
95
170
32
 
121
122
4.5
6700
4000
 
219
 
140
300
62
 
251
245
7.1
4800
3000
6328
 
800
1080
115
 
819
2040
28.5
950
750
 
361844
 
85
120
18
 
27.6
29
1.25
11000
5600
 
W 61917-2Z
 
7
26
9
 
3.97
1.96
0.083
67000
32000
 
W 637-2RZ
 
8
16
5
 
1.33
0.57
0.024
90000
45000
628/8-2Z
 
40
90
23
 
42.3
24
1.02
17000
8500
6308-2Z
 
60
130
31
 
85.2
52
2.2
11000
7000
 
6312 NR
SP 130
130
230
40
 
156
132
4.15
5600
3000
6226-2Z
 
10
19
7
 
1.48
0.83
0.036
80000
38000
W 63800-2Z
 
190
290
46
 
195
216
5.85
4800
3800
6038 M
 
25
37
7
 
4.36
2.6
0.125
 
11000
61805-2RS1
 
100
180
34
 
134
140
5
6300
4000
 
220
 
7
14
5
 
0.663
0.26
0.011
100000
50000
 
W 628/7 R-2Z
 
170
310
52
 
212
224
6.1
4300
3800
6234 M
 
180
380
75
 
351
405
10.4
3600
2200
6336
 
190
400
78
 
371
430
10.8
3400
2200
 
6338
 
65
140
33
 
102
90
3.75
9000
5300
 
313 NR
SP 140
1000
1420
185
 
1350
3900
47.5
630
530
 
60/1000 MB
 
17
26
5
 
2.03
1.27
0.054
56000
28000
 
61803-2RZ
 
80
140
26
 
88
85
3.45
8500
4000
 
216-2Z
 
4
12
4
 
0.54
0.176
0.008
 
36000
 
W 604-2RS1
 
5
11
5
 
0.403
0.143
0.006
120000
60000
W 638/5-2Z
 
4
10
4
 
0.553
0.245
0.011
130000
63000
 
W 638/4 X-2Z
 
5
16
5
 
1.43
0.63
0.027
100000
63000
 
W 625 R
 
710
870
74
 
475
1100
16.6
1200
1000
618/710 MA
 
500
620
37
 
229
440
7.8
1800
1500
 
608/500 MA
 
30
72
19
 
29.6
16
0.67
20000
11000
 
6306-2ZNR
SP 72
55
72
9
 
7.15
8.5
0.345
 
5300
 
W 61811-2RS1
 
90
160
30
 
101
73.5
2.8
 
2600
 
6218-RS1