Bearings for preloaded bearing systems

For certain applications, SKF supplies single bearings or matched bearings, which are specifically made to enable simple and reliable adjustment, or which are matched during manufacture so that after mounting, a predetermined preload is obtained. These include:
  • tapered roller bearings to CL7C specifications for higher running accuracy, such as automotive differentials (→ Tapered roller bearings)
  • universally matchable single row angular contact ball bearings (→ Angular contact ball bearings)
  • matched single row tapered roller bearings (→ Tapered roller bearings)
  • matched single row deep groove ball bearings (→ Deep groove ball bearings)
SKF logo