Self-aligning ball bearings

Tolerances: Normal, JS7
Radial internal clearance: table
Fits for standard conditions
Tolerances and resultant fits
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
1205 ETN9

Dimensions
d 25mm
D 52mm
B 15mm
d133.3mm
D144.6mm
r1,2min.1mm
Abutment dimensions
damin.30.6mm
Damax.46.4mm
ramax.1mm
Calculation data
Basic dynamic load ratingC 14.3kN
Basic static load ratingC0 4kN
Fatigue load limitPu 0.21kN
Reference speed  28000r/min
Limiting speed  18000r/min
Permissible angular misalignmentα 2.5°
Calculation factorkr 0.04 
Calculation factore 0.28 
Calculation factorY0 2.5 
Calculation factorY1 2.2 
Calculation factorY2 3.5 
Mass
Mass bearing  0.14kg

SKF logo