Self-aligning ball bearings

Tolerances: Normal, JS7
Radial internal clearance: table
Fits for standard conditions
Tolerances and resultant fits
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
126 TN9

Dimensions
d 6mm
D 19mm
B 6mm
d110.309mm
D115.4mm
r1,2min.0.3mm
Abutment dimensions
damin.8.4mm
Damax.16.6mm
ramax.0.3mm
Calculation data
Basic dynamic load ratingC 2.51kN
Basic static load ratingC0 0.48kN
Fatigue load limitPu 0.025kN
Reference speed  70000r/min
Limiting speed  45000r/min
Permissible angular misalignmentα 3°
Calculation factorkr 0.04 
Calculation factore 0.33 
Calculation factorY0 2 
Calculation factorY1 1.9 
Calculation factorY2 3 
Mass
Mass bearing  0.009kg

SKF logo