Self-aligning ball bearings

Tolerances: Normal, JS7
Radial internal clearance: table
Fits for standard conditions
Tolerances and resultant fits
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
1305 ETN9

Dimensions
d 25mm
D 62mm
B 17mm
d138mm
D150.7mm
r1,2min.1.1mm
Abutment dimensions
damin.32mm
Damax.55mm
ramax.1.1mm
Calculation data
Basic dynamic load ratingC 19kN
Basic static load ratingC0 5.4kN
Fatigue load limitPu 0.28kN
Reference speed  22000r/min
Limiting speed  15000r/min
Permissible angular misalignmentα 3°
Calculation factorkr 0.04 
Calculation factore 0.28 
Calculation factorY0 2.5 
Calculation factorY1 2.2 
Calculation factorY2 3.5 
Mass
Mass bearing  0.26kg

SKF logo