Thrust ball bearings, double direction

PrintExport as PDF
  • (all)
    Bore diameter:
    Exact :
     ≤ d ≤ 
    d =
    Outside diameter:
    Exact :
     ≤ D ≤ 
    D =
    Height:
    Exact :
     ≤ H ≤ 
    H =
    Height bearing including seat washer:
    Exact :
     ≤ H1 ≤ 
    H1 =
Principal dimensionsBasic load ratingsFatigue load limitSpeed ratingsDesignations
    dynamicstatic Reference speedLimiting speedBearingSeat washer
dDHH1CC0Pu    
mmkNkNr/min 
           
40
110
83.2
92
148
305
11.4
1400
1900
54410
U 410
55
250
107
 
234
550
19.3
800
1100
52414 M
 
40
95
64.7
70
81.9
170
6.3
1700
2400
54310
U 310
50
110
70.7
78
101
224
8.3
1500
2200
54312
U 312
65
140
86.1
95
159
390
13.7
1300
1800
54316
U 316
70
150
95.2
105
174
405
14
1100
1500
54317
U 317
45
90
49.6
55
58.5
134
4.9
2200
3000
54211
U 211
15
40
26
 
21.2
37.5
1.4
4300
6000
52204
 
20
47
28
 
26.5
50
1.8
3800
5300
52205
 
25
52
29
 
25.1
51
1.8
3600
5000
52206
 
30
62
34
 
35.1
73.5
2.7
3000
4300
52207
 
30
68
36
 
44.2
96.5
3.6
2800
3800
52208
 
35
73
37
 
39
86.5
3.2
2600
3600
52209
 
25
60
38
 
35.8
65.5
2.4
2800
4000
52306
 
30
68
44
 
49.4
96.5
3.5
2400
3400
52307
 
30
78
49
 
61.8
122
4.5
2200
3000
52308
 
140
225
90
 
238
830
22.4
900
1300
52232 M
 
35
85
52
 
76.1
153
5.6
2000
2800
52309
 
35
100
72
 
124
240
9
1600
2200
52409
 
10
32
22
 
15.9
25
0.915
5300
7500
52202
 
20
52
34
 
34.5
60
2.2
3200
4500
52305
 
45
120
87
 
195
400
14.6
1300
1800
52411
 
130
215
89
 
238
800
22
950
1300
52230 M
 
45
105
64
 
101
224
8.3
1600
2200
52311
 
50
110
64
 
101
224
8.3
1600
2200
52312
 
40
95
58
 
81.9
170
6.3
1800
2600
52310
 
60
135
79
 
163
390
14
1300
1800
52315
 
65
140
79
 
159
390
13.7
1300
1800
52316
 
55
115
64
 
106
240
8.8
1600
2200
52313
 
55
125
72
 
135
320
11.8
1400
2000
52314
 
85
150
67
 
119
325
10.8
1300
1800
52220
 
150
240
97
 
270
930
24
850
1200
52234 M
 
100
170
68
 
127
390
11.8
1200
1700
52224
 
95
160
67
 
125
365
11.6
1300
1800
52222
 
120
200
81
 
190
620
17.6
1000
1400
52228
 
110
190
80
 
182
585
16.6
1100
1500
52226
 
25
80
59
 
76.1
137
5.1
2000
2800
52407
 
30
90
65
 
95.6
183
6.8
1800
2400
52408
 
150
250
98
 
302
1120
28.5
800
1100
52236 M
 
20
70
52
 
70.2
122
4.5
2200
3200
52406
 
80
210
159.9
176
371
1060
31.5
700
950
54420 M
U 420
85
170
97
 
225
570
18.3
1000
1400
52320
 
65
170
128.5
140
307
750
25
850
1200
54416 M
U 416
35
100
78.9
86
124
240
9
1500
2000
54409
U 409
50
130
93
 
199
430
16
1200
1700
52412 M
 
30
62
37.8
42
35.1
73.5
2.7
2800
4000
54207
U 207
30
68
38.6
44
44.2
96.5
3.6
2800
3800
54208
U 208
35
85
56.2
62
76.1
153
5.6
1900
2800
54309
U 309
30
78
54.1
59
61.8
122
4.5
2200
3000
54308
U 308
30
68
47.2
52
49.4
96.5
3.5
2400
3400
54307
U 307
45
90
45
 
58.5
134
4.9
2200
3000
52211
 
25
60
41.3
46
35.8
65.5
2.4
2800
3800
54306
U 306
40
78
39
 
49.4
116
4.3
2400
3400
52210
 
55
100
47
 
60.5
150
5.5
2000
2800
52213
 
35
73
39.6
45
39
86.5
3.2
2600
3600
54209
U 209
50
95
46
 
59.2
140
5.1
2000
2800
52212
 
60
110
47
 
63.7
170
6.2
1900
2600
52215
 
55
105
47
 
62.4
160
5.8
1900
2600
52214
 
70
125
55
 
97.5
275
9.8
1600
2200
52217
 
65
115
48
 
76.1
208
7.6
2400
3400
52216
 
75
135
62
 
112
290
116
1500
2000
52218
 

For additional information about the meaning and limitations of the product data, refer to Thrust ball bearings and Principles of bearing selection and application.

SKF logo