Loads

Minimum load

For additional information → Requisite minimum load

Perform calculations

Equivalent dynamic bearing load

For additional information → Equivalent dynamic bearing load

P = Fa

Equivalent static bearing load

For additional information → Equivalent static bearing load

P0 = Fa

Symbols

Aminimum load factor (→ product tables)
Faaxial load [kN]
Famminimum axial load [kN]
n
rotational speed [r/min]
P
equivalent dynamic bearing load [kN]
P0
equivalent static bearing load [kN]
SKF logo