KM(L) and HM .. T lock nuts

PrintExport as PDF
  • Product table filter
    Thread size:
    Exact :
     ≤ Thread size ≤ 
    Thread size =
    Outside diameter:
    Exact :
     ≤ d3 ≤ 
    d3 =
    Width:
    Exact :
     ≤ B ≤ 
    B =
Thread sizePrincipal dimensionsAxial load carrying capacityDesignations
    staticLock nutAppropriate lock washer
 d3BG   
mmmm kN 
       
230
290
34
Tr 230x4 mm
 
HM 46 T
 
50
70
11
M 50x1.5 mm
91.5
KM 10
MB 10
55
75
11
M 55x2 mm
91.5
KM 11
MB 11
60
80
11
M 60x2 mm
95
KM 12
MB 12
250
320
36
Tr 250x4 mm
 
HM 50 T
 
200
240
29
M 200x3 mm
625
KML 40
MBL 40
220
280
32
Tr 220x4 mm
 
HM 44 T
MB 44
210
270
30
Tr 210x4 mm
 
HM 42 T
 
110
145
19
M 110x2 mm
310
KM 22
MB 22
115
150
19
M 115x2 mm
315
KM 23
MB 23
100
130
18
M 100x2 mm
255
KM 20
MB 20
105
140
18
M 105x2 mm
290
KM 21
MB 21
80
105
15
M 80x2 mm
173
KM 16
MB 16
75
98
13
M 75x2 mm
134
KM 15
MB 15
260
330
36
Tr 260x4 mm
 
HM 52 T
MB 52
70
92
12
M 70x2 mm
118
KM 14
MB 14
65
85
12
M 65x2 mm
108
KM 13
MB 13
190
220
28
M 190x3 mm
475
KML 38
MBL 38
95
125
17
M 95x2 mm
236
KM 19
MB 19
180
210
27
M 180x3 mm
450
KML 36
MBL 36
90
120
16
M 90x2 mm
216
KM 18
MB 18
85
110
16
M 85x2 mm
190
KM 17
MB 17
170
200
26
M 170x3 mm
430
KML 34
MBL 34
160
190
25
M 160x3 mm
405
KML 32
MBL 32
150
180
24
M 150x2 mm
390
KML 30
MBL 30
155
200
25
M 155x3 mm
540
KM 31
MB 31
130
155
21
M 130x2 mm
285
KML 26
MBL 26
160
210
25
M 160x3 mm
585
KM 32
MB 32
165
210
26
M 165x3 mm
570
KM 33
MB 33
120
145
20
M 120x2 mm
265
KML 24
MBL 24
170
220
26
M 170x3 mm
620
KM 34
MB 34
140
165
22
M 140x2 mm
305
KML 28
MBL 28
150
195
24
M 150x2 mm
530
KM 30
MB 30
145
190
24
M 145x2 mm
520
KM 29
MB 29
140
180
22
M 140x2 mm
430
KM 28
MB 28
10
18
4
M 10x0.75 mm
9.8
KM 0
MB 0
12
22
4
M 12x1 mm
11.8
KM 1
MB 1
15
25
5
M 15x1 mm
14.6
KM 2
MB 2
125
160
21
M 125x2 mm
360
KM 25
MB 25
120
155
20
M 120x2 mm
340
KM 24
MB 24
17
28
5
M 17x1 mm
19.6
KM 3
MB 3
135
175
22
M 135x2 mm
430
KM 27
MB 27
20
32
6
M 20x1 mm
24
KM 4
MB 4
130
165
21
M 130x2 mm
365
KM 26
MB 26
25
38
7
M 25x1.5 mm
31.5
KM 5
MB 5
30
45
7
M 30x1.5 mm
36.5
KM 6
MB 6
35
52
8
M 35x1.5 mm
50
KM 7
MB 7
40
58
9
M 40x1.5 mm
62
KM 8
MB 8
45
65
10
M 45x1.5 mm
78
KM 9
MB 9
280
350
38
Tr 280x4 mm
 
HM 56 T
MB 56
240
300
34
Tr 240x4 mm
 
HM 48 T
MB 48
200
250
29
M 200x3 mm
735
KM 40
MB 40
190
240
28
M 190x3 mm
695
KM 38
MB 38
180
230
27
M 180x3 mm
670
KM 36
MB 36
SKF logo