Designation system for end covers

Examples and the applicable options for end covers for SNL and SE housings are given below.

Basic bearing designation system

Examples

ASNH 518-615
whereASNH =
518-615 =

Applicable options

Test Designation 1
Series
ASNH
End cover for SNL and SE plummer block housings

Test Designation 2
Size identification
...
Housing size identification
SKF logo