Split plummer block housings, SNLN 30 series

SNLN 30 plummer (pillow) block housings are robust and versatile housings. They are designed for bearings in the 30 dimension series, and can also accommodate some bearings in the 40 dimension series for mounting on a cylindrical shaft seat. They enable the incorporated bearings to achieve maximum service life with less need for maintenance. Different housing variants and seal designs are available, making the use of tailored housings virtually unnecessary and enabling cost-effective bearing arrangements to be made.
Bearing types
  • Spherical roller bearings
  • CARB toroidal roller bearings

Bearing dimension series
  • 30
  • 40

Shaft diameter range
  • 110 to 280 mm

Typical shaft-bearing combinations
  • Plain shaft with bearing on an adapter sleeve
  • Stepped shaft with bearing on a cylindrical seat

  • Four-lip
  • V-ring
  • Labyrinth
  • Heavy-duty
  • Felt

  • Grease

  • Grey cast iron
  • Spheroidal graphite cast iron

  • Two-bolt mounting
  • Four-bolt mounting

Compliance to standards
  • ISO 113:2010
    (two-bolt plummer block housings)

  • SN 30 series
SKF logo