Condition monitoring
Position 1 and position 2 (on both sides of the housing) are perpendicular to the shaft.
Positions 3 and 4 (both positions available on both sides of the housing) are parallel to the shaft.
All positions are in accordance with ISO 10816-1:1995.