Axial load carrying capacity
For the usual circumstances, where bearing life and smooth running are requirements for an application, the axial load carrying capacity for Y-bearings is determined by:
Fa ≤ 0,25 C0
Fa ≤ 0,25 C0
Otherwise, the axial load carrying capacity is determined by the capacity of the locking method (also called ‘holding power’):
-
Locking with grub screws or an eccentric locking collar
→ Fa ~ 0,2 C
-
SKF ConCentra locking technology
→ Fa ~ 0,2 C ... 0,4 C -
Adapter sleeve locking
→ Fa ~ 0,15 C ... 0,2 C
Symbols
C | = | basic dynamic load rating [kN] (→ product tables) |
C0 | = | basic static load rating [kN] (→ product tables) |
Fa | = | axial load [kN] |