Pressed steel plummer block housings

Pressed steel plummer block housings can be combined with different Y-bearing designs according to table 1.
Pressed steel housings are to be ordered separately from the Y-bearings. The individual items that make up a Y-bearing unit are:
  • the two-part housing
  • the Y-bearing
  • the rubber seating ring (optional)

The advantage of ordering individual components is that a large number of combinations is possible.

Pressed steel plummer block housings (fig. 1) are made of chromium6+ free sheet steel and zinc-coated for corrosion protection. They are designed for simple applications with limited loads and speeds. These P series housings have two round holes for attachment bolts and no relubrication feature.

Rubber seating rings

Rubber seating rings made of NBR in the RIS 2 series (fig. 2) are available for pressed steel plummer blocks in a specific size range (→ Plummer block housings for Y-bearings, Y-bearing plummer block units).
For detailed information about rubber seating rings, refer to Rubber seating rings within the Y-bearing section.
SKF logo