SKF Agri Hubs

SKF Agri Hubs provide a virtually maintenance-free reliability for farming applications with vital advantages for both farmers and original equipment manufacturers. These ready-to-mount bearing units are greased and sealed for life. Their high stiffness minimizes the risk for disc tilt and improves machine reliability. SKF manufactures Agri Hubs in different designs, variants and sizes for the following applications:
SKF Agri Hub features and benefits
- Long service life
- Field-tested performance
- Improved sealing performance
-
Greased for life
- Virtually maintenance-free
- Simple mounting and dismounting procedure
- Application-specific designs
-
Reduced grease consumption
- Reduced maintenance and ownership costs
- Reduced eevironmental impact
- Improved productivity
For additional information, refer to:
- product data: product table
- Industrial solutions: Agriculture or SKF Agri Hub