Split bearing series
SKF Cooper provides the widest assortment on the market. It includes four series of cylindrical roller bearings and two types of split tapered roller bearings.
The standard assortment is available for bore sizes from 30 mm to 1 500 mm.
A comprehensive array of customisation options to the standard design is also available. These include special internal clearances, lip configurations etc.
Bearing types
Expansion (EX)
The inner ring is clamped to the shaft, and moves axially with it when expansion or contraction occurs. The SKF Cooper expansion bearings offer virtually no resistance
to axial movement as the rollers spiral through the outer ring raceway.
Fixed (GR)
Provides axial location to the rotating elements of machinery. Can accommodate axial and radial loads.
The inner ring is clamped to the shaft, and moves axially with it when expansion or contraction occurs. The SKF Cooper expansion bearings offer virtually no resistance
to axial movement as the rollers spiral through the outer ring raceway.
Fixed (GR)
Provides axial location to the rotating elements of machinery. Can accommodate axial and radial loads.