Backing bearings

Tolerances: P4, SP, Cross-sectional height

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

BCZ-0113

Dimensions
D 280mm
d 110mm
Hmax.85mm
B 130mm
C 128mm
d1174mm
D1176mm
b 9.1mm
rmin.3mm
Lubrication hole(s)
K 6
Number of holes6
Calculation data
Basic dynamic load ratingC 765kN
Basic static load ratingC0 1060kN
Fatigue load limitPu 125kN
Maximum dynamic radial loadsFrmax.900kN
Maximum static radial loadsF0rmax.1290kN
Mass
Mass bearing  48.2kg

  • In addition to the information provided on this page, consider what is provided under Backing bearings.
  • For information on selecting the appropriate bearing for a given application, and interpreting the data on this page, refer to Bearing selection process.
  • For general information on rolling bearings, refer to General bearing knowledge.

SKF logo