Backing bearings

Tolerances: P4, SP, Cross-sectional height

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

BCZ-0508

Dimensions
D 220mm
d 90mm
Hmax.65mm
B 96mm
C 94mm
d1120mm
D1150mm
b 10.2mm
rmin.2.3mm
Lubrication hole(s)
K 6
Number of holes6
Calculation data
Basic dynamic load ratingC 457kN
Basic static load ratingC0 550kN
Fatigue load limitPu 68kN
Maximum dynamic radial loadsFrmax.335kN
Maximum static radial loadsF0rmax.480kN
Mass
Mass bearing  20.5kg

  • In addition to the information provided on this page, consider what is provided under Backing bearings.
  • For information on selecting the appropriate bearing for a given application, and interpreting the data on this page, refer to Bearing selection process.
  • For general information on rolling bearings, refer to General bearing knowledge.

SKF logo