Backing bearings

Tolerances: P4, SP, Cross-sectional height

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

BCZ-0514

Dimensions
D 225mm
d 100mm
Hmax.62.479mm
B 80mm
C 80mm
F 120.293mm
E 156.293mm
rmin.1.1mm
Lubrication hole(s)
K 5mm
Number of holes6
Calculation data
Basic dynamic load ratingC 418kN
Basic static load ratingC0 620kN
Fatigue load limitPu 75kN
Maximum dynamic radial loadsFrmax.380kN
Maximum static radial loadsF0rmax.550kN
Mass
Mass bearing  19.2kg

  • In addition to the information provided on this page, consider what is provided under Backing bearings.
  • For information on selecting the appropriate bearing for a given application, and interpreting the data on this page, refer to Bearing selection process.
  • For general information on rolling bearings, refer to General bearing knowledge.

SKF logo