Temperature limits

The temperature limits for bearings with Solid Oil can be limited by:

  • the dimensional stability of the bearing rings and balls
  • the cage
  • the seals

The relevant limits for Solid Oil are:

  • minimum (table 1)
  • maximum 85 °C (185 °F) for continuous operating conditions
  • maximum 95 °C (205 °F) for intermittent operating conditions
SKF logo