Designation system

Refer to Single row deep groove ball bearings.
Additional designation suffixes used with SKF deep groove ball bearings for high temperature applications are explained in the following.
VA201
Bearing for high temperature applications, with a stamped steel cage, manganese phosphate coated rings and rolling elements, radial clearance of multiples of C5, lubricated with a polyalkylene glycol/graphite mixture
VA208
Bearing for high temperature applications, with a segmented cage made of graphite, manganese phosphate coated rings and rolling elements and radial clearance of multiples of C5
VA228
Bearing for high temperature applications, with a coronet cage made of graphite, manganese phosphate coated rings and rolling elements and radial clearance of multiples of C5 
-2Z
Shield on both sides

Table 1 provides details of the characteristics for each variant.

SKF logo