Hybrid cylindrical roller bearings, single row

PrintExport as PDF
  • Bore diameter:
    Exact :
     ≤ d ≤ 
    d =
    Outside diameter:
    Exact :
     ≤ D ≤ 
    D =
    Width:
    Exact :
     ≤ B ≤ 
    B =
Principal dimensionsBasic load ratingsFatique load limitSpeed ratingsDesignation
   dynamicstatic Reference speedLimiting speed 
dDBCC0Pu   
mmkNkNr/min 
         
60
130
31
173
160
21.2
5600
6700
NU 312 ECM/HC5C3
65
100
18
62.7
81.5
6.2
7500
7500
NU 1013 ECP/HC5C3
85
130
22
68.2
86.5
6.7
6000
6000
NU 1017 M/HC5C3
100
150
24
85.8
114
8.3
5000
5000
NU 1020 M/HC5C3
75
130
25
130
156
20.4
5300
6000
NU 215 ECM/HC5C3
95
145
24
84.2
110
12.7
5300
8000
NU 1019 ML/HC5C3
65
120
23
106
118
15.6
5600
6700
NU 213 ECM/HC5C3
50
80
16
46.8
56
6.7
9500
9500
NU 1010 ECP/HC5C3
75
115
20
58.3
71
5.3
6700
6700
NU 1015 M/HC5C3
60
95
18
37.4
44
3.25
8000
8000
NU 1012 M/HC5C3
80
125
22
99
127
16
6000
6000
NU 1016 ECM/HC5C3
70
150
35
205
228
7.1
4300
5600
NU 314 ECM/HC5C3
45
75
16
44.6
52
6.3
11000
11000
NU 1009 ECP/HC5C3
55
100
21
84.2
95
24
7000
8000
NU 211 ECM/HC5C3
80
140
26
138
166
21.2
4800
5600
NU 216 ECM/HC5C3
50
110
27
110
112
15
6000
8000
NU 310 ECM/HC5C3
55
120
29
138
143
18.6
5600
7000
NU 311 ECM/HC5C3
55
90
18
57.2
69.5
8.3
8500
8500
NU 1011 ECM/HC5C3
90
140
24
80.9
104
12.2
5600
5600
NU 1018 M/HC5C3
50
90
20
64.4
69.5
17.3
7500
9000
NU 210 ECM/HC5C3
40
68
15
25.1
26
3
12000
18000
NU 1008 ML/HC5C3
70
125
24
119
137
18
5300
6300
NU 214 ECM/HC5C3
90
160
30
183
220
27
4500
5000
NU 218 ECM/HC5C3
60
110
22
93.5
102
13.4
6300
7500
NU 212 ECM/HC5C3
70
110
20
76.5
93
11.8
7000
7000
NU 1014 ECP/HC5C3
85
150
28
165
200
5.5
4500
5300
NU 217 ECM/HC5C3
65
140
33
183
196
7.1
4800
6000
NU 313 ECM/HC5C3

For additional information about the meaning and limitations of the product data, refer to Hybrid bearings and Principles of bearing selection and application.

SKF logo