Hybrid deep groove ball bearings, single row

PrintExport as PDF
  • (all)
    (all)
    Bore diameter:
    Exact :
     ≤ d ≤ 
    d =
    Outside diameter:
    Exact :
     ≤ D ≤ 
    D =
    Width:
    Exact :
     ≤ B ≤ 
    B =
Principal dimensionsBasic load ratingsFatique load limitSpeed ratingsDesignation
   dynamicstatic Reference speedLimiting speed 
dDBCC0Pu   
mmkNkNr/min 
         
160
340
68
348
391
7.65
5300
2800
6332/HC5C3S0VA970
65
120
23
58.5
40.5
1.73
14000
8500
6213/HC5C3
85
150
28
87.1
64
2.5
11000
70000
6217/HC5C3
55
120
29
74.1
45
1.9
14000
9000
6311/HC5C3
45
100
25
55.3
31.5
1.34
 
4500
6309-2RS1TN9/HC5C3WT
7
19
6
2.34
0.95
0.04
100000
45000
607-2RSLTN9/HC5C3WTF1
10
26
8
4.75
1.96
0.083
70000
45000
6000/HC5C3
90
160
30
101
73.5
2.8
10000
6300
6218/HC5C3
100
215
47
182
140
4.75
9000
5000
6320/HC5C3
140
300
62
279
266
7.1
6300
3600
6328/HC5C3S0VA970
50
90
20
37.1
23.2
0.98
18000
11000
6210/HC5C3
60
110
22
55.3
36
1.53
 
4000
6212-2RS1/HC5C3WT
45
85
19
35.1
21.6
0.915
20000
10000
6209-2RZTN9/HC5C3WT
85
180
41
140
96.5
3.55
9500
6000
6317/HC5C3
30
55
13
13.8
8.3
0.355
30000
16000
6006-2RZTN9/HC5C3WT
25
52
15
14.8
7.8
0.335
32000
20000
6205/HC5C3
160
290
48
205
202
5.3
6300
3400
6232/HC5C3S0VA970
95
170
32
114
81.5
3
9500
6000
6219/HC5C3
70
125
24
63.7
45
1.9
 
3400
6214-2RS1/HC5C3WT
25
47
12
11.9
6.55
0.275
36000
22000
6005/HC5C3
75
130
25
68.9
49
2.04
12000
8000
6215/HC5C3
75
130
25
68.9
49
2.04
 
3200
6215-2RS1/HC5C3WT
10
26
8
4.75
1.96
0.083
70000
32000
6000-2RSLTN9/HC5C3WT
17
40
12
9.95
4.75
0.2
45000
20000
6203-2RSLTN9/HC5C3WT
90
190
43
151
108
3.8
9000
5600
6318/HC5C3
70
150
35
111
68
2.75
11000
7000
6314/HC5C3
60
130
31
81.9
52
2.2
 
3400
6312-2RS1/HC5C3WT
70
125
24
63.7
45
1.9
13000
8500
6214/HC5C3
95
200
45
159
118
4.15
8500
5600
6319/HC5C3
50
110
27
65
38
1.6
 
4300
6310-2RS1/HC5C3WT
120
260
55
211
200
4.55
7000
4000
6324/HC5C3S0VA970
50
110
27
65
38
1.6
16000
10000
6310/HC5C3
65
140
33
97.5
60
2.5
 
3200
6313-2RS1/HC5C3WT
60
130
31
85.2
52
2.2
13000
8500
6312/HC5C3
12
32
10
7.28
3.1
0.132
60000
26000
6201-2RSLTN9/HC5C3WT
12
28
8
5.4
2.36
0.1
65000
40000
6001/HC5C3
17
35
10
6.37
3.25
0.137
50000
22000
6003-2RSLTN9/HC5C3WT
40
68
15
17.8
11
0.49
24000
12000
6008-2RZTN9/HC5C3WT
75
160
37
119
76.5
3
11000
7000
6315/HC5C3
30
55
13
13.8
8.3
0.355
30000
19000
6006/HC5C3
20
47
14
13.5
6.55
0.28
38000
17000
6204-2RSLTN9/HC5C3WT
20
42
12
9.95
5
0.212
40000
19000
6004-2RSLTN9/HC5C3WT
35
72
17
27
15.3
0.655
24000
13000
6207-2RZTN9/HC5C3WT
150
320
65
303
306
7.8
6000
3200
6330/HC5C3S0VA970
12
28
8
5.4
2.36
0.1
65000
30000
6001-2RSLTN9/HC5C3WT
40
80
18
32.5
19
0.8
20000
13000
6208/HC5C3
20
42
12
9.95
5
0.212
40000
26000
6004/HC5C3
40
80
18
32.5
19
0.8
20000
11000
6208-2RZTN9/HC5C3WT
35
62
14
16.8
10.2
0.44
26000
14000
6007-2RZTN9/HC5C3WT
6
19
6
2.34
0.95
0.04
100000
45000
626-2RSLTN9/HC5C3WTF1
45
85
19
35.1
21.6
0.915
20000
12000
6209/HC5C3
60
110
22
55.3
36
1.53
15000
9500
6212/HC5C3
30
62
16
20.3
11.2
0.475
28000
15000
6206-2RZTN9/HC5C3WT
15
32
9
5.85
2.85
0.12
56000
34000
6002/HC5C3
17
35
10
6.37
3.25
0.137
50000
30000
6003/HC5C3
10
30
9
5.4
2.36
0.1
65000
40000
6200/HC5C3
80
170
39
130
86.5
3.25
10000
6300
6316/HC5C3
25
47
12
11.9
6.55
0.275
36000
16000
6005-2RSLTN9/HC5C3WT
25
52
15
14.8
7.8
0.335
32000
15000
6205-2RSLTN9/HC5C3WT
110
240
50
197
175
4.15
8000
4300
6322/HC5C3S0VA970
12
32
10
7.28
3.1
0.132
60000
36000
6201/HC5C3
35
72
17
27
15.3
0.655
24000
15000
6207/HC5C3
5
16
5
1.14
0.38
0.016
125000
67000
625-2RZTN9/HC5C3WTF1
40
68
15
17.8
11
0.49
24000
15000
6008/HC5C3
15
35
11
8.06
3.75
0.16
50000
22000
6202-2RSLTN9/HC5C3WT
55
120
29
74.1
45
1.9
 
3800
6311-2RS1/HC5C3WT
45
75
16
22.1
14.6
0.64
20000
13000
6009/HC5C3
35
62
14
16.8
10.2
0.44
26000
17000
6007/HC5C3
130
280
58
223
223
4.9
6700
3800
6326/HC5C3S0VA970
80
140
26
72.8
55
2.2
11000
7000
6216/HC5C3
100
180
34
127
93
3.35
9000
5600
6220/HC5C3
170
360
72
348
391
7.65
5300
2800
6334/HC5C3S0VA970
50
90
20
37.1
23.2
0.98
 
4800
6210-2RS1/HC5C3WT
55
100
21
46.2
29
1.25
 
4300
6211-2RS1/HC5C3WT
55
100
21
46.2
29
1.25
16000
10000
6211/HC5C3
15
35
11
8.06
3.75
0.16
50000
32000
6202/HC5C3
10
30
9
5.4
2.36
0.1
65000
30000
6200-2RSLTN9/HC5C3WT
180
380
75
331
391
7.65
5300
2800
6336/HC5C3PS0VA970
8
22
7
3.45
1.37
0.057
85000
40000
608-2RSLTN9/HC5C3WTF1
65
120
23
58.5
40.5
1.73
 
3600
6213-2RS1/HC5C3WT
7
22
7
3.45
1.37
0.057
85000
40000
627-2RSLTN9/HC5C3WTF1
17
40
12
9.95
4.75
0.2
45000
28000
6203/HC5C3
15
32
9
5.85
2.85
0.12
56000
24000
6002-2RSLTN9/HC5C3WT
20
47
14
13.5
6.55
0.28
38000
24000
6204/HC5C3

For additional information about the meaning and limitations of the product data, refer to Hybrid bearings and Principles of bearing selection and application.

SKF logo