Designation system

Refer to the Designation system.
Additional designation suffixes used with SKF hybrid cylindrical roller bearings are explained in the following.
HC5
Rollers made of silicon nitride
C3P
Displaced clearance range comprising the upper half of the C3 plus the lower half of the C4 clearance range
S0
Bearing rings heat stabilized for operating temperatures ≤ 150 °C (300 °F)
SKF logo