INSOCOAT deep groove ball bearings, single row

PrintExport as PDF
  • (all)
    Bore diameter:
    Exact :
     ≤ d ≤ 
    d =
    Outside diameter:
    Exact :
     ≤ D ≤ 
    D =
    Width:
    Exact :
     ≤ B ≤ 
    B =
Principal dimensionsBasic load ratingsFatique load limitSpeed ratingsDesignation
   dynamicstatic Reference speedLimiting speed 
dDBCC0Pu   
mmkNkNr/min 
         
80
170
39
130
86.5
3.2
8500
5300
6316 M/C3VL0241
85
180
41
140
96.5
3.5
8000
7500
6317 M/C3VL0241
110
200
38
151
118
4
6700
4300
6222 M/C3VL0241
150
270
45
174
166
4.9
5000
3200
6230/C3VL2071
90
160
30
101
73.5
2.8
8500
5300
6218/C3VL0241
75
130
25
68.9
49
2
10000
6700
6215/C3VL0241
120
215
40
146
118
3.9
6300
4000
6224/C3VL0241
110
240
50
203
180
5.7
6000
5300
6322 M/C3VL0241
120
260
55
208
186
5.7
5600
3400
6324/C3VL2071
85
180
41
140
96.5
3.5
8000
5000
6317/C3VL0241
150
320
65
276
285
7.8
4300
4000
6330 M/C3VL2071
95
200
45
159
118
4.1
7000
4500
6319/C3VL0241
150
320
65
276
285
7.8
4300
2800
6330/C3VL2071
70
150
35
111
68
2.7
9500
9000
6314 M/C3VL0241
170
360
72
312
340
8.8
3800
3400
6334 M/C3VL2071
140
300
62
251
245
7.1
4800
4300
6328 M/C3VL2071
120
260
55
208
186
5.7
5600
5000
6324 M/C3VL2071
75
160
37
119
76.5
3
9000
5600
6315/C3VL0241
95
170
32
114
81.5
3
8000
5000
6219 M/C3VL0241
95
170
32
114
81.5
3
8000
5000
6219/C3VL0241
100
215
47
174
140
4.7
6700
4300
6320/C3VL0241
140
250
42
165
150
4.5
5300
3400
6228/C3VL2071
140
300
62
251
245
7.1
4800
4300
6328/C3VL2071
70
150
35
111
68
2.7
9500
6300
6314/C3VL0241
100
180
34
127
93
3.3
7500
4800
6220/C3VL0241
100
215
47
174
140
4.7
6700
6000
6320 M/C3VL0241
130
280
58
229
216
6.3
5000
3200
6326/C3VL2071
80
140
26
72.8
55
2.2
9500
6000
6216/C3VL0241
110
240
50
203
180
5.7
6000
3800
6322/C3VL0241
160
340
68
276
285
7.6
4000
3800
6332 M/C3VL2071
130
280
58
229
216
6.3
5000
4500
6326 M/C3VL2071
130
230
40
156
132
4.1
5600
3600
6226/C3VL2071
85
150
28
87.1
64
2.5
9000
5600
6217/C3VL0241
95
200
45
159
118
4.1
7000
6300
6319 M/C3VL0241
75
160
37
119
76.5
3
9000
8000
6315 M/C3VL0241
110
200
38
151
118
4
6700
4300
6222/C3VL0241
90
190
43
151
108
3.8
7500
7000
6318 M/C3VL0241
80
170
39
130
86.5
3.2
8500
5300
6316/C3VL0241
180
380
75
351
405
10.4
3600
3200
6336 M/C3VL2071
90
190
43
151
108
3.8
7500
4800
6318/C3VL0241

For additional information about the meaning and limitations of the product data, refer to INSOCOAT bearings and Principles of bearing selection and application.

SKF logo