Designation system

Refer to Designation system of the relevant standard bearing:
The designation suffixes used to identify INSOCOAT bearings are explained in the following.
VL0241External surfaces of the outer ring are coated - standard layer
VL0246External surfaces of the outer ring are coated - advanced layer
VL2071External surfaces of the inner ring are coated - standard layer
VL2076External surfaces of the inner ring are coated - advanced layer
SKF logo