Polymer single row deep groove ball bearings

Tolerances: table
Radial internal clearance: table
Shaft and housing fits
1)Consider adjustment of Load carrying capacity depending on operating conditions.
2)Permissible speed
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
16002/HR11QN

Dimensions
d 15mm
D 32mm
B 8mm
d1 19.8mm
D1 25.9mm
r1min.0.4mm
Calculation data
Basic dynamic load ratingC 0.19kN
Basic static load ratingC0 0.13kN
Speed rating  1500r/min
Mass
Mass bearing  5.514g

For additional information about the meaning and limitations of the product data, refer to Polymer ball bearings and Principles of bearing selection and application.

SKF logo