Polymer single row deep groove ball bearings
Tolerances: table
Radial internal clearance: table
Shaft and housing fits
16002/HR22Q2
Dimensions

d | 15 | mm | |
D | 32 | mm | |
B | 8 | mm | |
d1 | 19.8 | mm | |
D1 | 25.9 | mm | |
r1 | min. | 0.4 | mm |
Calculation data
Basic dynamic load rating1) | C | 0.135 | kN | |
Basic static load rating1) | C0 | 0.105 | kN | |
Speed rating2) | 1320 | r/min |
Mass
Mass bearing | 4.072 | g |
1) Consider adjustment of Load carrying capacity depending on operating conditions.
2)Permissible speed
In addition to the information provided on this page, consider what is provided under Polymer ball bearings.